This is the standard tool for manual installation, and comes with an ergonomic plastic
housing. This tool can be used for hand operation, or can also be used with semi
or fully automated systems. See Bench Mount and Robotics / Automation radio buttons
for additional mounting options.
This option includes the standard ergonomic tool as well as a fixture to hold and
trigger the tool with a foot pedal. This option is used when it is desired to keep
the cable tie tool in a fixed position, bringing the workpiece to it. This option
can also be used in automation.
This option is intended for those wishing to integrate a PAT system with a robot or other automation for a fully automatic solution. With the PAT1M and PAT1.5M systems, a metal housing is included in this option, which is easy to mount to a robot or other automation equipment. For the PAT2S and PAT3S systems, this option includes a bench mount fixture which can be mounted to automation equipment. For all systems, tool cycles can be initiated at precise moments by an electronic signal from a PLC or other device.